
Description |
N/A RRS225-SPACER ASSY-BSE=180MM |
Hub Style |
N/A 2 |
Coupling Type |
N/A Jaw |
Material |
N/A Buna-N |
Insert Style |
N/A Wrap Type |
Color |
N/A Metallic/Gray |
Weight |
N/A 20.60 lb |
Height |
N/A 5.62 in |
Depth |
N/A 180 mm |
Width |
N/A 5.620 in |
Cubic inches |
N/A 223.82632 in³ |
Coupling Size |
N/A RRS225 |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.750 in19.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.625 in67 mm |
Dimension CD |
N/A 5.620 in142.75 mm |
Spacer Length (Dimension S) |
N/A 7.087 in180.00 mm |
Normal Temperature Range |
N/A -40 to 212 ºF |
Nominal Torque |
N/A 2340.00 in·lb |