Print Back
  • For RRS090-RRS110: 2 Standard RRS Hubs, & 1 Spacer Assembly (consisting of 2 snap wrap spiders w/o ring, 2 collars with screws, & 1 spacer). For RRS150-RRS225: 1 Standard RRS Hub, 1 Standard RRSC Hub, & 1 Spacer Assembly (2 snap wrap siders w/o ring, 2 collars with screws, & 1 spacer).
Unit of Measure

Specifications

Description 

N/A RRS225-HUB-1-1/8-1/4X1/8KW

Hub Style

N/A 4

Coupling Type

N/A Jaw

Material

N/A Cast Iron

Color

N/A Metallic/Gray

Elastomeric Member

N/A SOX (NBR) Rubber

Weight

N/A 9.11 lb

Dimensional Data

Bore Size 

N/A 1 1/8 in

Coupling Size

N/A RRS225

Thread (Dimension T)

N/A 1/2-13

Keyway Size (W x D)

N/A 1/4 x 1/8 in

Length thru Bore

N/A 2.180 in55.37 mm

Outside Diameter

N/A 5.00 in127.00 mm

Min. Bore (Dimensions ID1/ID2)

N/A 0.750 in19.00 mm

Max. Bore (Dimensions ID1/ID2)

N/A 2.625 in67 mm

Hub Length

N/A 3.060 in77.72 mm

Dimension CD

N/A 5.620 in142.75 mm

Dimension CL

N/A 0.120 in3.05 mm

Dimension SL

N/A 1.000 in25.40 mm

Cubic inches

N/A 76.50000 in³

Performance Data

Max. Speed

N/A 3600.00 rpm

Spider Performance

Spider Performance

N/A
  • Nitrile Butadiene (Buna N) Rubber is a flexible elastomer material that is oil resistant, resembles natural rubber in resilience and elasticity and operates effectively in temperature range of -40° to 212° F (-40° to 100° C). Good resistance to oil. Standard elastomer. (Also applies to SXB Cushions.)

Notes

Notes 

N/A
  • RRS inch hubs are standard with two set screws, including those with No Keyway.
  • RRS inch hubs are standard with two set screws and are drilled to accept retaining collar. Collars are supplied with spacers.