
Part Number |
N/A GEWZ020ES |
Type |
N/A Open |
B - Ball Bore Dia. Max. |
N/A 1.2500 in |
B - Ball Bore Dia. Min. |
N/A 1.2495 in |
D - Race Outside Dia. Max. |
N/A 2.0000 in |
D - Race Outside Dia. Min. |
N/A 1.9995 in |
W - Ball Width Max. |
N/A 1.875 in |
W - Ball Width Min. |
N/A 1.870 in |
H - Race Width Max. |
N/A .937 in |
H - Race Width Min. |
N/A .925 in |
O - Flat Dia. Min. |
N/A 1.525 in |
C - Ball Bore Chamfer Min. |
N/A .024 in |
M - Race Chamfer Min. |
N/A .024 in |
a - Misalign. Angle |
N/A 5 º |
Radial Static Limit Load Capacity |
N/A 58,448 lb |
Approx. Brg. Wt. |
N/A .60 lb |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |