
Description |
N/A 302-8-DISC PACK KIT |
Coupling Size |
N/A 302-8 |
Hub Style |
N/A Standard |
Type |
N/A Disc Pack Kits |
Material |
N/A Steel/Stainless Steel |
Application |
N/A Replacement Disc Pack |
Number of Pieces |
N/A 17 |
Weight |
N/A 12.65 lb |
Coupling Type |
N/A Disc |
Width |
N/A 12.000 in |
Height |
N/A 9.000 in |
Depth |
N/A 1.00 in |
Cubic inches |
N/A 108.00000 in³ |
Nominal Torque |
N/A 265500.00 in·lb30000.00 N·m |
Max. Torque |
N/A 531000.00 in·lb60000.00 N·m |
Axial Misalignment (+-D Ka) for couplings with TWO disc packs |
N/A 0.157 in4.00 mm |
Max. Angular Misalignment (per single disc pack) |
N/A 0.50 º |
Torsional Stiffness x 10^6 (of one disc pack) |
N/A 132.00 in·lb/rad14.90 Nm/rad |
Rated Power at 100 rpm |
N/A 421.50 hp314.30 kW |