
Description |
N/A 410-6-DISC PACK KIT |
Coupling Size |
N/A 410-6 |
Hub Style |
N/A Standard |
Type |
N/A Disc Pack Kits |
Material |
N/A Steel/Stainless Steel |
Application |
N/A Replacement Disc Pack |
Number of Pieces |
N/A 13 |
Weight |
N/A 32.00 lb |
Coupling Type |
N/A Disc |
Width |
N/A 12.000 in |
Height |
N/A 9.000 in |
Depth |
N/A 1.00 in |
Cubic inches |
N/A 108.00000 in³ |
Nominal Torque |
N/A 505400.00 in·lb57100.00 N·m |
Max. Torque |
N/A 1011000.00 in·lb114200.00 N·m |
Axial Misalignment (+-D Ka) for couplings with TWO disc packs |
N/A 0.323 in8.20 mm |
Max. Angular Misalignment (per single disc pack) |
N/A 1 º |
Torsional Stiffness x 10^6 (of one disc pack) |
N/A 248.00 in·lb/rad28.00 Nm/rad |
Rated Power at 100 rpm |
N/A 802.00 hp598.00 kW |