
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Description |
N/A SU185-6-CP-2.1265X2.2515-BSE=0.551 |
Bore Size |
N/A 2.1265 & 2.2515 in |
Hub Style |
N/A Standard |
Type |
N/A Disc Coupling |
Material |
N/A Steel |
Style |
N/A Bored |
Weight |
N/A 28.30 lb |
Color |
N/A Metallic |
Coupling Series |
N/A SU-6 |
Coupling Type |
N/A Disc |
Size |
N/A 185-6 |
Keyway Size (W x D) |
N/A 1/2 x 1/4 Both Ends in |
Set Screw Style Coupling Size (Dimension T) |
N/A 1/2-13 & 3/8-16 |
Length thru Bore |
N/A 3.150 in80.01 mm |
Dimension FD |
N/A 7.280 in185.00 mm |
Overall Length |
N/A 6.850 in174.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 3.13 in80 mm |
Dimension HD |
N/A 4.41 in112 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 0.551 in14.00 mm |
Cubic inches |
N/A 363.03904 in³ |
Temperature |
N/A -40 to 450 ºF |
Nominal Torque |
N/A 29200 in·lb |
Max. Torque |
N/A 58400 in·lb |
Max. Speed (Unbalanced) |
N/A 4200 rpm |
Max. Speed (Balanced) |
N/A 10500 rpm |
Max. Angular Misalignment |
N/A 1.50 º |
Torsional Stiffness x 10^6 (of one disc pack) |
N/A 11.50 in·lb/rad |
Rated Power at 100 rpm |
N/A 46.30 hp34.50 kW |