Print Back
    Custom spacer lengths can be manufactured to meet special shaft separations required for specific applications.
Unit of Measure

Specifications

Description 

N/A SX110-6-SPCR-BSE=5"

Hub Style

N/A Standard

Type

N/A SX-Type Coupling Spacer

Material

N/A Steel

Style

N/A Bored

Color

N/A Metallic

Coupling Series

N/A SX

Coupling Type

N/A Disc

Weight

N/A 2.86 lb

Dimensional Data

Size

N/A 110-6

Dimension FD

N/A 4.330 in109.98 mm

Overall Length (for an SX Style coupling)

N/A 4.339 in110.21 mm

Distance between Shaft Ends (Dimension BSE)

N/A 5.000 in127.00 mm

Performance Data

Nominal Torque

N/A 5100 in·lb575 N·m

Max. Torque

N/A 10200 in·lb1150 N·m

Max. Speed (Unbalanced)

N/A 7200 rpm

Max. Speed (Balanced)

N/A 18000 rpm

Max. Angular Misalignment

N/A 1.5 º