Print Back
    Custom spacer lengths can be manufactured to meet special shaft separations required for specific applications.
Unit of Measure

Specifications

Description 

N/A SX185-6-SPCR-BSE=5"

Hub Style

N/A Standard

Type

N/A SX-Type Coupling Spacer

Material

N/A Steel

Style

N/A Bored

Color

N/A Metallic

Coupling Series

N/A SX

Coupling Type

N/A Disc

Weight

N/A 9.3 lb

Dimensional Data

Size

N/A 185-6

Dimension FD

N/A 7.28 in184.91 mm

Overall Length (for an SX Style coupling)

N/A 3.898 in99.01 mm

Distance between Shaft Ends (Dimension BSE)

N/A 5.000 in127.00 mm

Performance Data

Nominal Torque

N/A 29200 in·lb3300 N·m

Max. Torque

N/A 58400 in·lb6600 N·m

Max. Speed (Unbalanced)

N/A 4200 rpm

Max. Speed (Balanced)

N/A 10500 rpm

Max. Angular Misalignment

N/A 1.5 º