Print Back
    Custom spacer lengths can be manufactured to meet special shaft separations required for specific applications.
Unit of Measure

Specifications

Description 

N/A SX132-6-SPCR-BSE=4.251

Hub Style

N/A Standard

Type

N/A SX-Type Coupling Spacer

Material

N/A Steel

Style

N/A Bored

Color

N/A Metallic

Coupling Series

N/A SX

Coupling Type

N/A Disc

Weight

N/A 3.75 lb

Dimensional Data

Size

N/A 132-6

Dimension FD

N/A 5.20 in132.08 mm

Overall Length (for an SX Style coupling)

N/A 3.589 in91.16 mm

Distance between Shaft Ends (Dimension BSE)

N/A 4.250 in107.95 mm

Performance Data

Nominal Torque

N/A 9700 in·lb1100 N·m

Max. Torque

N/A 19500 in·lb2200 N·m

Max. Speed (Unbalanced)

N/A 5840 rpm

Max. Speed (Balanced)

N/A 14600 rpm

Max. Angular Misalignment

N/A 1.5 º