Print Back
    Custom spacer lengths can be manufactured to meet special shaft separations required for specific applications.
Unit of Measure

Specifications

Description 

N/A SX278-6-SPCR-BSE=8.625

Hub Style

N/A Standard

Type

N/A SX-Type Coupling Spacer

Material

N/A Steel

Style

N/A Bored

Color

N/A Metallic

Coupling Series

N/A SX

Coupling Type

N/A Disc

Weight

N/A 34.13 lb

Dimensional Data

Size

N/A 278-6

Dimension FD

N/A 10.95 in278.13 mm

Overall Length (for an SX Style coupling)

N/A 6.956 in176.68 mm

Distance between Shaft Ends (Dimension BSE)

N/A 8.625 in219.08 mm

Performance Data

Nominal Torque

N/A 125700 in·lb14200 N·m

Max. Torque

N/A 251400 in·lb28400 N·m

Max. Speed (Unbalanced)

N/A 2800 rpm

Max. Speed (Balanced)

N/A 7000 rpm

Max. Angular Misalignment

N/A 1 º