Print Back
    Custom spacer lengths can be manufactured to meet special shaft separations required for specific applications.
Unit of Measure

Specifications

Description 

N/A SX90-6-SPCR-BSE=2.36

Hub Style

N/A Standard

Type

N/A SX-Type Coupling Spacer

Material

N/A Steel

Style

N/A Bored

Color

N/A Metallic

Coupling Series

N/A SX

Coupling Type

N/A Disc

Weight

N/A 2.1 lb

Dimensional Data

Size

N/A 90-6

Dimension FD

N/A 3.54 in89.92 mm

Overall Length (for an SX Style coupling)

N/A 1.770 in44.96 mm

Distance between Shaft Ends (Dimension BSE)

N/A 2.360 in15.50 mm

Performance Data

Nominal Torque

N/A 2100 in·lb240 N·m

Max. Torque

N/A 4200 in·lb480 N·m

Max. Speed (Unbalanced)

N/A 9100 rpm

Max. Speed (Balanced)

N/A 22700 rpm

Max. Angular Misalignment

N/A 1.5 º