
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Description |
N/A SX90-6-CP-.751X1.376-BSE=8.5-SSBE |
Hub Style |
N/A Standard |
Type |
N/A Disc Coupling |
Material |
N/A Steel |
Style |
N/A Bored |
Weight |
N/A 7 lb |
Color |
N/A Metallic |
Coupling Series |
N/A SX-6 |
Coupling Type |
N/A Disc |
Size |
N/A 90-6 |
Hub 1 Keyway (W x D) |
N/A .751 x 1.376 in |
Hub 2 Keyway (W x D) |
N/A .751 x 1.376 in |
Length thru Bore |
N/A 1.57 in39.88 mm |
Dimension FD |
N/A 3.54 in90 mm |
Overall Length |
N/A 5.50 in140 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 1.5 in38 mm |
Dimension HD |
N/A 2.28 in58 mm |
Dimension PW |
N/A 0.295 in7.49 mm |
Dimension S |
N/A 1.770 in45.00 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 2.360 in |
Temperature |
N/A -40 to 450 ºF |
Nominal Torque |
N/A 2100 in·lb240 N·m |
Max. Torque |
N/A 4200 in·lb480 N·m |
Max. Speed (Unbalanced) |
N/A 9100 rpm |
Max. Speed (Balanced) |
N/A 22700 rpm |
Axial Misalignment (+-D Ka) for couplings with TWO disc packs |
N/A 0.059 in1.5 mm |
Max. Angular Misalignment (per single disc pack) |
N/A 1.50 º |
Features |
N/A
|