
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Description |
N/A SX132-6-CP-2"X2-1/8-BSE=7.25 |
Bore Size |
N/A 2.000 & 2.125 in |
Hub Style |
N/A Standard |
Type |
N/A Disc Coupling |
Material |
N/A Steel |
Style |
N/A Bored |
Weight |
N/A 15.40 lb |
Color |
N/A Metallic |
Connection Type A x B |
N/A 2 x 2 1/8 in50.8 x 53.975 mm |
Coupling Series |
N/A SX-6 |
Coupling Type |
N/A Disc |
Size |
N/A 132-6 |
Hub 1 Keyway (W x D) |
N/A 1/2 x 1/4 in |
Hub 2 Keyway (W x D) |
N/A 1/2 x 1/4 in |
Length thru Bore |
N/A 2.36 in59.94 mm |
Dimension FD |
N/A 5.200 in132.00 mm |
Overall Length |
N/A 11.970 in228.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.380 in60.00 mm |
Dimension HD |
N/A 3.310 in84.00 mm |
Dimension PW |
N/A 0.331 in8.41 mm |
Dimension S |
N/A 3.590 in91.00 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 7.250 in184.15 mm |
Cubic inches |
N/A 323.66880 in³ |
Temperature |
N/A -40 to 450 ºF |
Nominal Torque |
N/A 9700 in·lb1100 N·m |
Max. Torque |
N/A 19200 in·lb2200 N·m |
Max. Speed (Unbalanced) |
N/A 5840 rpm |
Max. Speed (Balanced) |
N/A 14600 rpm |
Axial Misalignment (+-D Ka) for couplings with TWO disc packs |
N/A 0.102 in2.6 mm |
Max. Angular Misalignment (per single disc pack) |
N/A 1.50 º |
Torsional Stiffness x 10^6 (of one disc pack) |
N/A 4.4 in·lb/rad0.50 Nm/rad |
Rated Power at 100 rpm |
N/A 15.4 hp11.5 kW |
Rated HP at 875 rpm (Standard Motor) |
N/A 15.4 hp |
Rated HP at 1,150 rpm (Standard Motor) |
N/A 15.4 hp |
Rated HP at 1,750 rpm (Standard Motor) |
N/A 15.4 hp |
Rated HP at 3,500 rpm (Standard Motor) |
N/A 15.4 hp |
Features |
N/A
|