
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Description |
N/A SX158-6-CP-1-7/16X1-3/4-BSE=5" |
Hub Style |
N/A Standard |
Type |
N/A Disc Coupling |
Material |
N/A Steel |
Style |
N/A Bored |
Weight |
N/A 27.378 lb |
Color |
N/A Metallic |
Coupling Series |
N/A SX-6 |
Coupling Type |
N/A Disc |
Size |
N/A 158-6 |
Hub 1 Keyway (W x D) |
N/A 1-7/16 x 1-3/4 in |
Hub 2 Keyway (W x D) |
N/A 1-7/16 x 1-3/4 in |
Length thru Bore |
N/A 2.76 in70.1 mm |
Dimension FD |
N/A 6.22 in158.00 mm |
Overall Length |
N/A 10.40 in264 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.76 in70 mm |
Dimension HD |
N/A 3.86 in98 mm |
Dimension PW |
N/A 0.441 in11.2 mm |
Dimension S |
N/A 4.000 in102 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 6.88 in |
Temperature |
N/A -40 to 450 ºF |
Nominal Torque |
N/A 17700 in·lb2000 N·m |
Max. Torque |
N/A 35400 in·lb4000 N·m |
Max. Speed (Unbalanced) |
N/A 4920 rpm |
Max. Speed (Balanced) |
N/A 12300 rpm |
Axial Misalignment (+-D Ka) for couplings with TWO disc packs |
N/A 0.122 in3.1 mm |
Max. Angular Misalignment (per single disc pack) |
N/A 1.50 º |
Features |
N/A
|