Print Back

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Shaft Size d

N/A 1 3/16 in

Locking Device

N/A Set Screw Locking

Dimensions

Outside Diameter D

N/A 2.441 in62 mm

Outside Ring Width C

N/A 0.7480 in19 mm

Radius r

N/A 0.039 in1 mm

Groove Position C1

N/A 0.197 in5 mm

Center of Bearing from End S

N/A 0.626 in15.9 mm

Dimension S1

N/A 0.874 in22.2 mm

Set Screw Distance S2

N/A 0.236 in6 mm

Set Screw Size

N/A 1/4-28UNF

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 120 º

Basic Load Ratings

Static Load Rating

N/A 2540 lbf11300 N

Dynamic Load Rating

N/A 4385 lbf19500 N