Print Back

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Shaft Size d

N/A 1 9/16 in

Locking Device

N/A Set Screw Locking

Dimensions

Outside Diameter D

N/A 3.150 in80 mm

Outside Ring Width C

N/A 0.827 in21 mm

Radius r

N/A 0.043 in1.1 mm

Groove Position C1

N/A 0.232 in5.9 mm

Center of Bearing from End S

N/A 0.748 in19 mm

Dimension S1

N/A 1.189 in30.2 mm

Set Screw Distance S2

N/A 0.315 in8 mm

Set Screw Size

N/A 5/16-24UNF

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 120 º

Basic Load Ratings

Static Load Rating

N/A 4002 lbf17800 N

Dynamic Load Rating

N/A 6542 lbf29100 N