Print Back

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Shaft Size d

N/A 2 3/16 in

Locking Device

N/A Set Screw Locking

Dimensions

Outside Diameter D

N/A 3.9370 in100 mm

Outside Ring Width C

N/A 0.984 in25 mm

Radius r

N/A 0.059 in1.5 mm

Groove Position C1

N/A 0.276 in7 mm

Center of Bearing from End S

N/A 0.874 in22.2 mm

Dimension S1

N/A 1.315 in33.4 mm

Set Screw Distance S2

N/A 0.354 in9 mm

Set Screw Size

N/A 3/8-24UNF

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 120 º

Basic Load Ratings

Static Load Rating

N/A 6609 lbf29400 N

Dynamic Load Rating

N/A 9757 lbf43400 N