Print Back

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Shaft Size d

N/A 2 1/4 in

Locking Device

N/A Set Screw Locking

Dimensions

Outside Diameter D

N/A 4.331 in110 mm

Outside Ring Width C

N/A 1.0630 in27 mm

Radius r

N/A 0.059 in1.5 mm

Groove Position C1

N/A 0.291 in7.4 mm

Center of Bearing from End S

N/A 1 in25.4 mm

Dimension S1

N/A 1.563 in39.7 mm

Set Screw Distance S2

N/A 0.413 in10.5 mm

Set Screw Size

N/A 3/8-24UNF

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 120 º

Basic Load Ratings

Static Load Rating

N/A 8138 lbf36200 N

Dynamic Load Rating

N/A 11780 lbf52400 N