Print Back

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Shaft Size d

N/A 85 mm

Locking Device

N/A Set Screw Locking

Dimensions

Outside Diameter D

N/A 5.906 in150 mm

Outside Ring Width C

N/A 1.3780 in35 mm

Radius r

N/A 0.079 in2 mm

Groove Position C1

N/A 0.386 in9.8 mm

Center of Bearing from End S

N/A 1.343 in34.1 mm

Dimension S1

N/A 2.031 in51.6 mm

Set Screw Distance S2

N/A 0.551 in14 mm

Set Screw Size

N/A M12×1.5

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 120 º

Basic Load Ratings

Static Load Rating

N/A 13916 lbf61900 N

Dynamic Load Rating

N/A 18884 lbf84000 N