
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Shaft Size d |
N/A 3 1/4 in |
Locking Device |
N/A Set Screw Locking |
Outside Diameter D |
N/A 5.906 in150 mm |
Outside Ring Width C |
N/A 1.3780 in35 mm |
Radius r |
N/A 0.079 in2 mm |
Groove Position C1 |
N/A 0.386 in9.8 mm |
Center of Bearing from End S |
N/A 1.343 in34.1 mm |
Dimension S1 |
N/A 2.031 in51.6 mm |
Set Screw Distance S2 |
N/A 0.551 in14 mm |
Set Screw Size |
N/A 1/2-20UNF |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 120 º |