RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Locking Device |
N/A Set Screw Locking |
Outside Diameter D |
N/A 6.299 in |
Outside Ring Width C |
N/A 1.496 in |
Radius r |
N/A 0.079 in |
Groove Position C1 |
N/A 0.437 in |
Center of Bearing from End S |
N/A 1.563 in |
Dimension S1 |
N/A 2.217 in |
Set Screw Distance S2 |
N/A 0.591 in |
Set Screw Size |
N/A M12×1.5 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 120 º |