Print Back
  • Heavy duty
  • Very high torque
  • Self-centering
  • Exceptional concentricity
  • Metric shafts 25 mm to 240 mm
  • Inch shafts 1 to 6-1/2 inch
  • Larger sizes on request
  • 532 - 155,461 ft-lb
Unit of Measure

Specifications

Description 

N/A SLD-2600-MM-140X190

Coupling Size

N/A SLD2600

Type

N/A Internal

Collar Material

N/A Silver/Metallic

Weight

N/A 21.61 lb

Screw Type

N/A Socket Head Cap Screw

Screw Material

N/A Steel

Style

N/A Self Centering

Application

N/A Internal Shaft Locking Device

# of Locking Screws

N/A 14

Dimensional Data

Shaft Size 

N/A 140 x 190 mm

Hub Outside Diameter (Dimension d)

N/A 5.512 in140.00 mm

Tolerance of Shaft (T1)

N/A +0 -0.0025 in

Shaft Locking Device Outside Diameter (Dimension D)

N/A 7.480 in190.00 mm

Tolerance of Hub Bore (T2)

N/A -0 +0.0028 in

Thrust Rings Width at Relaxed State (Dimension B)

N/A 4.567 in116.00 mm

Locking Screw Size (Dimension T)

N/A M14

Contact Length (Dimension l)

N/A 4.252 in108.00 mm

Total Width at Relaxed State (Dimension L)

N/A 5.118 in130.00 mm

Cubic inches

N/A 286.35415 in³7273.39534 mm³

Performance Data

Max. Transmissible Axial Force

N/A 197157.00 lbf

Max. Transmissible Torque

N/A 42045.00 ft·lb

Screw Tightening Torque

N/A 169.60 ft·lb

Pressure on The Hub

N/A 16965.00 psi

Pressure on The Shaft

N/A 30324.00 psi

Features

Features 

N/A Versus Traditional Keyed Connections
  • No Backlash due to fit tolerances
  • No impact effect from reversing loads
  • Ability to adjust axial position and angular timing
  • No fretting corrosion due to movement at the fit interface
Versus Traditional Interference Fits
  • Easier and quicker to install
  • Higher contact pressures can transmit greater torques
  • Easy and quick to remove without damaging the shaft or hub - even after years of service
Design Benefits
  • Eliminate cost of machining keyways or splines
  • Reduce the shaft stress by removing keyways or splines
  • Eliminating keyways often allows the use of a smaller diameter shaft
  • Can place anywhere on shaft, and allows for easy angular timing
  • Easy removal without damaging the shaft or hub means easier maintenance for your customer