Print Back
  • Low torque
  • Small radial dimensions
  • Can be combined for greater torque capacity
  • Metric shafts 6mm to 150mm
  • Split/cut ring
  • Larger sizes on request
  • 1.73 - 9,104 ft-lb
Unit of Measure

Specifications

Description 

N/A SLD-350 S-MM-13X16

Coupling Size

N/A SLD350 S

Type

N/A Internal

Collar Material

N/A Silver/Metallic

Weight

N/A 0.00 lb

Screw Material

N/A Steel

Style

N/A Low Torque

Application

N/A Internal Shaft Locking Device

Dimensional Data

Shaft Size 

N/A 13 x 16 mm

Hub Outside Diameter (Dimension d)

N/A 0.512 in13.00 mm

Tolerance of Shaft (T1)

N/A +0 -0.0004 in

Shaft Locking Device Outside Diameter (Dimension D)

N/A 0.63 in16.00 mm

Tolerance of Hub Bore (T2)

N/A -0 +0.0007 in

Recommended Distance to Clamp Device - 1 Element (Dimension N)

N/A 0.118 in

Recommended Distance to Clamp Device - 2 Elements (Dimension N)

N/A 0.118 in

Recommended Distance to Clamp Device - 3 Elements (Dimension N)

N/A 0.118 in

Recommended Distance to Clamp Device - 4 Elements (Dimension N)

N/A 0.157 in

Total Width at Relaxed State (Dimension L)

N/A 0.177 in4.50 mm

Cubic inches

N/A 0.07025 in³1.78438 mm³

Performance Data

Max. Transmissible Axial Force

N/A 463.00 lbf

Max. Transmissible Torque

N/A 9.88 ft·lb

Pressure on The Hub

N/A 13053.00 psi

Pressure on The Shaft

N/A 16099.00 psi

Preload Force Required to Generate Max. Transmissible Torque (FA)

N/A 2360.00 lb

Features

Features 

N/A Versus Traditional Keyed Connections
  • No Backlash due to fit tolerances
  • No impact effect from reversing loads
  • Ability to adjust axial position and angular timing
  • No fretting corrosion due to movement at the fit interface
Versus Traditional Interference Fits
  • Easier and quicker to install
  • Higher contact pressures can transmit greater torques
  • Easy and quick to remove without damaging the shaft or hub - even after years of service
Design Benefits
  • Eliminate cost of machining keyways or splines
  • Reduce the shaft stress by removing keyways or splines
  • Eliminating keyways often allows the use of a smaller diameter shaft
  • Can place anywhere on shaft, and allows for easy angular timing
  • Easy removal without damaging the shaft or hub means easier maintenance for your customer