Print Back
  • A complete Jaw In-Shear coupling is composed of two standard Lovejoy L or C Type hubs (find under Jaw section), a Jaw In-Shear 6 Pin Urethane Element, and a Jaw In-Shear 6 Pin Ring. (Spacers are also available for sizes LS090-CS350.)
  • For highly corrosive, heavy wash down environments, the JIS 6 Pin design combined with Lovejoy’s stainless steel jaw hubs creates a fully stainless steel/urethane coupling.
Unit of Measure

Specifications

Description 

N/A LS150-JAW IN SHEAR SPDR-URE

Coupling Type

N/A Jaw In-Shear

Hub Style

N/A 1

Material

N/A Urethane

Insert Style

N/A Wrap Type

Color

N/A Blue

Weight

N/A 0.63 lb

Complete Coupling Weight

N/A 8.60 lb

Dimensional Data

Ring Height

N/A 1.710 in

Ring Depth

N/A 4.690 in

Dimension W

N/A 1.710 in43.43 mm

Coupling Size

N/A LS150

Cubic inches

N/A 13.71403 in³

Dimensional Data of Related Coupling

Length thru Bore

N/A 1.75 in44.45 mm

Outside Diameter

N/A 3.75 in95.25 mm

Min. Bore (Dimensions ID1/ID2)

N/A 0.630 in16.00 mm

Max. Bore (Dimensions ID1/ID2)

N/A 1.875 in4.00 mm

Overall Length

N/A 5.440 in138.18 mm

Thread (Dimension T)

N/A 3/8-16

Dimension G

N/A 1.940 in49.28 mm

Dimension HD

N/A 3.750 in95.25 mm

Performance Data

Normal Temperature Range

N/A -30 to 200 ºF

Performance Data of Related Coupling

Coupling Nominal Torque

N/A 1810.00 in·lb

Max. Torque

N/A 3620.00 in·lb

Max. Speed

N/A 5200.00 rpm