Print Back
  • Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.

* Adapters with a C1 dimension use a lockplate as the locking device as shown in the illustration; otherwise, a lockwasher is used as the locking device.
Unit of Measure

Specifications

d1

N/A 220 mm

L

N/A 133 mm
C1 N/A 34 mm

C1

N/A 46 mm

Thread G

N/A Tr240x4

D3

N/A 290 mm

Locknut

N/A HM3048

Lockwasher and Lockplates

N/A MS 3048

Appropriate Hydraulic Nut

N/A HMV48
  • 1 Adapters with a C1 dimension use a lockplate as the locking device as shown in the illustration; otherwise, a lockwasher is used as the locking device.