Print Back
  • Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.

* Adapters with a C1 dimension use a lockplate as the locking device as shown in the illustration; otherwise, a lockwasher is used as the locking device.
Unit of Measure

Specifications

d1

N/A 360 mm

L

N/A 310 mm
C1 N/A 60 mm

C1

N/A 77 mm

Thread G

N/A Tr380x5

D3

N/A 490 mm

Locknut

N/A HM3176

Lockwasher and Lockplates

N/A MS 3176

Appropriate Hydraulic Nut

N/A HMV76
  • 1 Adapters with a C1 dimension use a lockplate as the locking device as shown in the illustration; otherwise, a lockwasher is used as the locking device.