The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Spherical Roller Bearing Metric and Inch Accessories
>
Metric HA Adapter Sleeve for Inch Shaft
> Part Number HA2309
Part Number HA2309, Metric HA Adapter Sleeve for Inch Shaft
Safe and effective tapered bore bearing assembly.
Includes mounting sleeve, locknut and lockwasher or lockplate.
Other dimensions may be available, consult your Timken sales representative.
Unit of Measure
Imperial
Metric
Both
Specifications
d1
N/A
1.4375 in
36.51 mm
L
1
N/A
50 mm
C
N/A
11 mm
Thread G
N/A
M45x1.5
D
3
N/A
65 mm
Locknut
N/A
KM9
Lockwasher and Lockplates
N/A
MB9
1
Tolerance -0 to + 0.4 mm (-0 to +1/64 in)