The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Spherical Roller Bearing Metric and Inch Accessories
>
Metric HE/HS Adapter Sleeve for Inch Shaft
> Part Number HE2313
Part Number HE2313, Metric HE/HS Adapter Sleeve for Inch Shaft
Safe and effective tapered bore bearing assembly.
Includes mounting sleeve, locknut and lockwasher or lockplate.
Other dimensions may be available, consult your Timken sales representative.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Imperial
Metric
Both
Specifications
d1
N/A
2.25 in
57.15 mm
L
1
N/A
65 mm
C
N/A
14 mm
Thread G
N/A
M65x2
D
3
N/A
85 mm
Locknut
N/A
KM13
Lockwasher and Lockplates
N/A
MB13
Appropriate Hydraulic Nut
N/A
HMV 13
1
Tolerance -0 to + 0.4 mm (-0 to +1/64 in)