Sleeves used in the dismounting of tapered bore bearing from shaft.
Hydraulic assistance facilitates dismounting of large bearing. Oil pump required to inject pressurized oil.
Other dimensions may be available, consult your Timken sales representative.
Unit of Measure
Specifications
d1
N/A300 mm
L1
N/A180 mm
L1
N/A190 mm
b
N/A27 mm
Ro
N/AG1/4
e
N/A9 mm
t
N/A15 mm
Thread D12
N/ATr340x5
Appropriate Withdrawal Nut No.
N/AHM 3168
Appropriate Hydraulic Nut
N/AHMV 68
Taper
N/A1:12
1 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
2 Means metric thread and the digits are major diameter of thread and pitch. Trmeans 30º; trapezoid thread and the digits are major diameter of thread and pitch.