Sleeves used in the dismounting of tapered bore bearing from shaft.
Hydraulic assistance facilitates dismounting of large bearing. Oil pump required to inject pressurized oil.
Other dimensions may be available, consult your Timken sales representative.
Unit of Measure
Specifications
d1
N/A950 mm
L1
N/A645 mm
L1
N/A695 mm
b
N/A65 mm
Ro
N/AG1/4
e
N/A15 mm
t
N/A15 mm
Thread D12
N/ATr1060x8
Appropriate Withdrawal Nut No.
N/AHM 31/1060
Appropriate Hydraulic Nut
N/AHMV 212
Taper
N/A1:30
1 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
2 Means metric thread and the digits are major diameter of thread and pitch. Trmeans 30º; trapezoid thread and the digits are major diameter of thread and pitch.