Print Back
Unit of Measure

Specifications

Thread D11 N/A Tr710x7

D3

N/A 900 mm

D4

N/A 825 mm

Bn

N/A 106 mm

s

N/A 55 mm

T

N/A 30 mm

i

N/A 50 mm

Tapped Hole Threads

N/A M24

Dp

N/A 772 mm

Suitable Lockplate No

N/A MS 31/710
  • 1 Means metric thread and the digits are major diameter of thread and pitch.
    Trmeans 30º; trapezoid thread and the digits are major diameter of thread and pitch.