Print Back
Unit of Measure

Specifications

Thread D11 N/A Tr900x7

D3

N/A 1030 mm

D4

N/A 975 mm

Bn

N/A 100 mm

s

N/A 60 mm

T

N/A 25 mm

i

N/A 40 mm

Tapped Hole Threads

N/A M20

Dp

N/A 937 mm

Suitable Lockplate No

N/A MS 30/900
  • 1 Means metric thread and the digits are major diameter of thread and pitch.
    Trmeans 30º; trapezoid thread and the digits are major diameter of thread and pitch.