Print Back
Unit of Measure

Specifications

Thread D11 N/A Tr1060x8

D3

N/A 1300 mm

D4

N/A 1210 mm

Bn

N/A 125 mm

s

N/A 70 mm

T

N/A 38 mm

i

N/A 50 mm

Tapped Hole Threads

N/A M24

Dp

N/A 1137 mm

Suitable Lockplate No

N/A MS 31/1060
  • 1 Means metric thread and the digits are major diameter of thread and pitch.
    Trmeans 30º; trapezoid thread and the digits are major diameter of thread and pitch.