Print Back
Unit of Measure

Specifications

Thread D11 N/A Tr240x4

D3

N/A 290 mm

D4

N/A 270 mm

Bn

N/A 34 mm

s

N/A 20 mm

T

N/A 10 mm

i

N/A 15 mm

Tapped Hole Threads

N/A M8x1.25

Dp

N/A 253 mm

Suitable Lockplate No

N/A MS3048
  • 1 Means metric thread and the digits are major diameter of thread and pitch.
    Trmeans 30º; trapezoid thread and the digits are major diameter of thread and pitch.