Print Back
Unit of Measure

Specifications

Thread D11 N/A Tr300x4

D3

N/A 360 mm

D4

N/A 336 mm

Bn

N/A 42 mm

s

N/A 24 mm

T

N/A 12 mm

i

N/A 15 mm

Tapped Hole Threads

N/A M8x1.25

Dp

N/A 316 mm

Suitable Lockplate No

N/A MS3060
  • 1 Means metric thread and the digits are major diameter of thread and pitch.
    Trmeans 30º; trapezoid thread and the digits are major diameter of thread and pitch.