Print Back
Unit of Measure

Specifications

Thread D11 N/A Tr340x5

D3

N/A 400 mm

D4

N/A 376 mm

Bn

N/A 45 mm

s

N/A 24 mm

T

N/A 12 mm

i

N/A 15 mm

Tapped Hole Threads

N/A M8x1.25

Dp

N/A 355 mm

Suitable Lockplate No

N/A MS3068
  • 1 Means metric thread and the digits are major diameter of thread and pitch.
    Trmeans 30º; trapezoid thread and the digits are major diameter of thread and pitch.