Print Back
Unit of Measure

Specifications

Thread D11 N/A Tr380x5

D3

N/A 450 mm

D4

N/A 422 mm

Bn

N/A 48 mm

s

N/A 28 mm

T

N/A 14 mm

i

N/A 18 mm

Tapped Hole Threads

N/A M10x1.5

Dp

N/A 398 mm

Suitable Lockplate No

N/A MS3076
  • 1 Means metric thread and the digits are major diameter of thread and pitch.
    Trmeans 30º; trapezoid thread and the digits are major diameter of thread and pitch.