Print Back
Unit of Measure

Specifications

Thread D11 N/A Tr480x5

D3

N/A 560 mm

D4

N/A 530 mm

Bn

N/A 60 mm

s

N/A 36 mm

T

N/A 15 mm

i

N/A 21 mm

Tapped Hole Threads

N/A M12x1.75

Dp

N/A 502 mm

Suitable Lockplate No

N/A MS3096
  • 1 Means metric thread and the digits are major diameter of thread and pitch.
    Trmeans 30º; trapezoid thread and the digits are major diameter of thread and pitch.