Print Back
Unit of Measure

Specifications

Thread D11 N/A Tr500x5

D3

N/A 630 mm

D4

N/A 580 mm

Bn

N/A 80 mm

s

N/A 40 mm

T

N/A 23 mm

i

N/A 27 mm

Tapped Hole Threads

N/A M16x2

Dp

N/A 539 mm

Suitable Lockplate No

N/A MS31/500
  • 1 Means metric thread and the digits are major diameter of thread and pitch.
    Trmeans 30º; trapezoid thread and the digits are major diameter of thread and pitch.