Print Back
Unit of Measure

Specifications

Thread D11 N/A Tr260x4

D3

N/A 330 mm

D4

N/A 300 mm

Bn

N/A 36 mm

s

N/A 24 mm

T

N/A 12 mm

i

N/A 18 mm

Tapped Hole Threads

N/A M10x1.5

Dp

N/A 281 mm

Suitable Lockplate No

N/A MS3152
  • 1 Means metric thread and the digits are major diameter of thread and pitch.
    Trmeans 30º; trapezoid thread and the digits are major diameter of thread and pitch.