Print Back
Unit of Measure

Specifications

Thread D11 N/A Tr340x5

D3

N/A 440 mm

D4

N/A 400 mm

Bn

N/A 55 mm

s

N/A 28 mm

T

N/A 15 mm

i

N/A 21 mm

Tapped Hole Threads

N/A M12x1.75

Dp

N/A 372 mm

Suitable Lockplate No

N/A MS3168
  • 1 Means metric thread and the digits are major diameter of thread and pitch.
    Trmeans 30º; trapezoid thread and the digits are major diameter of thread and pitch.