Print Back
Unit of Measure

Specifications

Thread D11 N/A Tr400x5

D3

N/A 520 mm

D4

N/A 460 mm

Bn

N/A 62 mm

s

N/A 32 mm

T

N/A 18 mm

i

N/A 27 mm

Tapped Hole Threads

N/A M16x2

Dp

N/A 439 mm

Suitable Lockplate No

N/A MS3180
  • 1 Means metric thread and the digits are major diameter of thread and pitch.
    Trmeans 30º; trapezoid thread and the digits are major diameter of thread and pitch.