Print Back
Unit of Measure

Specifications

Thread D11 N/A Tr460x5

D3

N/A 580 mm

D4

N/A 540 mm

Bn

N/A 75 mm

s

N/A 36 mm

T

N/A 20 mm

i

N/A 27 mm

Tapped Hole Threads

N/A M16x2

Dp

N/A 497 mm

Suitable Lockplate No

N/A MS3192
  • 1 Means metric thread and the digits are major diameter of thread and pitch.
    Trmeans 30º; trapezoid thread and the digits are major diameter of thread and pitch.