The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Spherical Roller Bearing Metric and Inch Accessories
>
Metric Locknut
> Part Number KM31
Part Number KM31, Metric Locknut
Unit of Measure
Imperial
Metric
Both
Specifications
Thread D
1
1
N/A
M155x3
D
3
N/A
200 mm
D
4
N/A
182 mm
B
n
N/A
25 mm
s
N/A
16 mm
T
N/A
7 mm
Lockwasher
N/A
MB 31
1
Means metric thread and the digits are major diameter of thread and pitch.
Trmeans 30º; trapezoid thread and the digits are major diameter of thread and pitch.