The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Spherical Roller Bearing Metric and Inch Accessories
>
Metric Locknut
> Part Number KM33
Part Number KM33, Metric Locknut
Unit of Measure
Imperial
Metric
Both
Specifications
Thread D
1
1
N/A
M165x3
D
3
N/A
210 mm
D
4
N/A
193 mm
B
n
N/A
26 mm
s
N/A
16 mm
T
N/A
7 mm
Lockwasher
N/A
MB 33
1
Means metric thread and the digits are major diameter of thread and pitch.
Trmeans 30º; trapezoid thread and the digits are major diameter of thread and pitch.