The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Spherical Roller Bearing Metric and Inch Accessories
>
Metric Lockplate
> Part Number MS30/560
Part Number MS30/560, Metric Lockplate
Unit of Measure
Imperial
Metric
Both
Specifications
t
1
N/A
7 mm
S
N/A
40 mm
L
2
N/A
21 mm
S
1
N/A
18 mm
i
N/A
29 mm
L
3
N/A
43 mm
Appropriate Locknut No.
N/A
HM 30/560