The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Spherical Roller Bearing Metric and Inch Accessories
>
Metric Lockwasher
> Part Number MB29
Part Number MB29, Metric Lockwasher
Unit of Measure
Imperial
Metric
Both
Specifications
D
1
N/A
145 mm
k
N/A
140 mm
E
N/A
16 mm
t
N/A
2 mm
S
N/A
14 mm
D
4
N/A
172 mm
D
5
N/A
202 mm
Number of Tangs
N/A
19
Locknut Number
N/A
KM 29