Aurora Bearing Company
901 Aucutt Rd.
Montgomery, IL 60538
Phone:
630.859.2030 •
Fax:
630.859.0971
Email:
customersupport@aurorabearing.com
•
Website:
www.aurorabearing.com
Print
Back
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Spherical Roller Bearing Metric and Inch Accessories
>
Push-Type Removable Sleeve, Locknut and Lockwasher
> Part Number N 052/SK 24022/N 44/W 44
Part Number N 052/SK 24022/N 44/W 44, Push-Type Removable Sleeve, Locknut and Lockwasher
The chart below shows dimensions for adapter assemblies and components used in the tapered bore bearings on shafts.
Components are ordered seperately.
Unit of Measure
Imperial
Metric
Both
Specifications
|
Shaft Dimensions
|
Adapter Dimensions
|
Accessory Numbers
Specifications
Series
N/A
222K
Removal Nut O.D. C
N/A
309.7 mm
12.193 in
Bearing Number
N/A
22248K
Taper
N/A
1:12
Shaft Dimensions
Diameter d
N/A
220 mm
8.661 in
Tolerance
1
N/A
-0.15 mm
-0.006 in
Adapter Dimensions
Major Diameter
N/A
256.03 mm
10.08 in
L
2
N/A
144 mm
5.669 in
a
N/A
6 mm
0.236 in
Accessory Numbers
Removal Nut
N/A
N 052
Sleeve
N/A
SK 24022
Locknut
N/A
N 44
Lockwasher and Lockplates
N/A
W 44
1
Tolerance range is from +0 to value listed.
2
Tolerance -0 to + 0.4 mm (-0 to +1/64 in)