Aurora Bearing Company
901 Aucutt Rd.
Montgomery, IL 60538
Phone:
630.859.2030 •
Fax:
630.859.0971
Email:
customersupport@aurorabearing.com
•
Website:
www.aurorabearing.com
Print
Back
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Spherical Roller Bearing Metric and Inch Accessories
>
Push-Type Removable Sleeve, Locknut and Lockwasher
> Part Number RN 38/SK 19022/AN 34/W 34
Part Number RN 38/SK 19022/AN 34/W 34, Push-Type Removable Sleeve, Locknut and Lockwasher
The chart below shows dimensions for adapter assemblies and components used in the tapered bore bearings on shafts.
Components are ordered seperately.
Unit of Measure
Imperial
Metric
Both
Specifications
|
Shaft Dimensions
|
Adapter Dimensions
|
Accessory Numbers
Specifications
Series
N/A
222K
Removal Nut O.D. C
N/A
271.48 mm
10.688 in
Bearing Number
N/A
22238K
Taper
N/A
1:12
Shaft Dimensions
Diameter d
N/A
170 mm
6.693 in
Tolerance
1
N/A
-0.13 mm
-0.005 in
Adapter Dimensions
Major Diameter
N/A
205.92 mm
8.107 in
L
2
N/A
112 mm
4.409 in
a
N/A
5 mm
0.197 in
Accessory Numbers
Removal Nut
N/A
RN 38
Sleeve
N/A
SK 19022
Locknut
N/A
AN 34
Lockwasher and Lockplates
N/A
W 34
1
Tolerance range is from +0 to value listed.
2
Tolerance -0 to + 0.4 mm (-0 to +1/64 in)