Print Back
  • The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
Unit of Measure

Specifications

Series

N/A 230K

Diameter d

N/A 5.25 in

Bearing Number

N/A 23030K

Taper

N/A 1:12

Shaft Dimensions

Tolerance1 N/A -0.005 in

Adapter Dimensions

B2

N/A 3.482 in

S

N/A 1.094 in

D1

N/A 7.13 in

Accessory Numbers

Sleeve

N/A S-3030 x 5 1/4

Locknut

N/A N 030

Lockwasher and Lockplates

N/A W 030
  • 1 Tolerance range is from +0 to value listed.